Material: Stainless steel V2A or V4A.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Werkstofffür Gewinded1
[mm]
d2
[mm]
s
[mm]
Gewicht
[g]
65399154   V2A (A2)M44,390,70,27
65399155   V2A (A2)M55,3101,00,44
65399156   V2A (A2)M66,4121,61,00
65399158   V2A (A2)M88,4161,61,83
65399160   V2A (A2)M1010,5202,03,57
65399162   V2A (A2)M1213242,56,27
65399166   V2A (A2)M1617303,011,3
65399170   V2A (A2)M2021373,017,2
65399174   V2A (A2)M2425444,032,3
65399180   V2A (A2)M3031564,054
65399186   V2A (A2)M3637665,092
65399258   V4A (A4)M88,4161,61,83
65399260   V4A (A4)M1010,5202,03,57
65399262   V4A (A4)M1213242,56,27
65399266   V4A (A4)M1617303,011,3
65399270   V4A (A4)M2021373,017,2
65399274   V4A (A4)M2425444,032,3
65399280   V4A (A4)M3031564,054


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn