Material: housing made of shock resistant black plastic.

For use with actuators and control boxes GR/I. With one hand operator, 1-4 actuators can be oprated seperately.

  • For control boxes with 24V DC or 230V AC.
  • For 1 actuator, 1-2 actuators or 1-4 actuators.
  • To operate each actuator seperately.
  • Protection class IP54.
  • cable length approx. 2m.
Actuators, control box and hand operator have to be ordered seperately.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Suitable forKeys
[Number]
Weight
[kg]
47519201   1 Stellantrieb1 Paar0,20
47519202   1-2 Stellantriebe2 Paare0,22
47519204   1-4 Stellantriebe4 Paare0,24


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn