Version C: The spindle is fixed to the worm gear. The axial movement is taken over by the threaded nut running outside the gear unit.

Housing: Made from aluminium alloy in die-cast version. All sides machined. As standard filled with lubricant. Gearing: Worm made from ETG100, Gear made from Gbz12. Self-locking to a certain extend. Vibration, an increase in the spindle pitch or the use of rolling screw elements release the self-locking. In this case, e.g., a brake motor should be included in the system. For lower stroke speeds, worm gear sets with higher transmission ratios can be supplied on request. Spindle: Material C15, from size 4 C45. On request also available as left-hand, stainless steel or ball screw version. Version C: In this version the spindle is fixed to the worm gear. The axial movement is taken over by the threaded nut running outside the gear unit (also 1 mm stroke per full rotation of the worm shaft).

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeMax. Lifting Force
[N]
D4 SpindleLevel of Efficiency
[%]
Travel*
[mm]
MD**
[Nm]
A1
[mm]
B2
[mm]
C2
[mm]
Weight (Gearbox only)
[kg]
47502000   02500Tr.16x43811,56454500,6
47502100   15000Tr.18x43113,28072621,2
47502200   210000Tr.20x4301710085752,1
47502300   325000Tr.30x629116130105826
47502400   450000Tr.40x72713418014511717


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn