Material: Grey cast iron GG25.

Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, right hand

Tolerance zone 7H.
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
Product Quantity Trapezoidal ThreadØ D1
[mm]
Ø D2
[mm]
Ø D3
[mm]
6 x Ø D4
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Weight
[kg]
64477016   Tr. 16 x 42648386207100,12
64477020   Tr. 20 x 43058457228120,17
64477024   Tr. 24 x 540725872810120,36
64477030   Tr. 30 x 650826874412150,85
64477036   Tr. 36 x 6551108575515151,45
64477040   Tr. 40 x 7601309596015202,00
64477050   Tr. 50 x 880160120116515203,25
64477060   Tr. 60 x 980160120116515202,95


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn