Material: C15, rolled. Tolerance zone 7e. Length sawed (length may be longer than nominal length), edges not broken.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ISO-Thread Outer Ø x SlopeFlank Ø min.
[mm]
Flank Ø max.
[mm]
Core Ø min.
[mm]
Weight
[kg]
64081000   Tr. 10 x 38,1918,4155,841,80
64081200   Tr. 12 x 310,19110,4157,842,40
64081400   Tr. 14 x 411,64012,4158,802,70
64081600   Tr. 16 x 413,64013,90510,804,20
64081800   Tr. 18 x 415,64015,90512,804,80
64082000   Tr. 20 x 417,64017,90514,806,30
64082400   Tr. 24 x 521,09421,39417,508,70
64082800   Tr. 28 x 525,04925,39021,5011,70
64083000   Tr. 30 x 626,54726,88221,9014,1
64083200   Tr. 32 x 628,54728,88223,9015,30
64083600   Tr. 36 x 632,54732,88227,9020,10
64084000   Tr. 40 x 736,02036,37530,5028,20
64084400   Tr. 44 x 740,02040,37534,5029,10
64084800   Tr. 48 x 843,46843,86837,8035,10
64085000   Tr. 50 x 845,46845,86839,3037,80
64085200   Tr. 52 x 847,46847,86841,1743,20
64086000   Tr. 60 x 954,93555,30048,1556,70
64087000   Tr. 70 x 1064,42564,85057,0077,10


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn