Material: Plastic (PA6.6 with MoS2), black. Tolerance zone 7H. Height = 2 x diameter.
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
Product Quantity Ø d
[mm]
h
[mm]
A
[mm]
Gewicht
[kg]
64391200   Tr. 12 x 324260,02
64391600   Tr. 16 x 432360,04
64391800   Tr. 18 x 436400,05
64392000   Tr. 20 x 440450,06
64392400   Tr. 24 x 548500,08
64392800   Tr. 28 x 556600,14
64393000   Tr. 30 x 660600,16
64393200   Tr. 32 x 664600,16
64393600   Tr. 36 x 672750,28
64394000   Tr. 40 x 780800,36
64395000   Tr. 50 x 8100900,54
64396000   Tr. 60 x 91201000,74


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn