Material: C15. Tolerance zone 7e. Length sawed (length may be longer than nominal length), edges not broken.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Outer Ø x SlopeFlank Ø min.
[mm]
Flank Ø max.
[mm]
Core Ø min.
[mm]
Weight
[kg]
64511200   Tr. 12 x 6 P310,19110,4157,841,20
64511600   Tr. 16 x 8 P413,64013,90510,802,10
64512000   Tr. 20 x 8 P417,64017,90514,803,15
64512400   Tr. 24 x 10 P521,09421,39417,504,35
64513000   Tr. 30 x 12 P626,54726,88221,907,05
64514000   Tr. 40 x 14 P736,02036,37530,5014,10


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn