Material: 1.4305. Tolerance zone 7e. Length sawed (length may be longer than nominal length), edges not broken.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Outer Ø x SlopeFlank Ø min.
[mm]
Flank Ø max.
[mm]
Core Ø min.
[mm]
Weight
[kg]
64599212   Tr. 12 x 6 P310,19110,4157,841,60
64599216   Tr. 16 x 8 P413,64013,90510,802,80
64599220   Tr. 20 x 8 P417,64017,90514,804,20
64599224   Tr. 24 x 10 P521,09421,39417,505,80
64599230   Tr. 30 x 12 P626,54726,88221,909,40
64599240   Tr. 40 x 14 P736,02036,37530,5018,80


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn