Material: Steel C35Pb. Tolerance zone 7H. Height = 1,5 x diameter. Attention: Steel nuts get very easily thightened on a spindle made from Steel or stainless steel. This nuts are only for clamping, manual adjustments or as fastening nut. Not suitable for drive systems.
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
Product Quantity Trapezoidal Thread d Ø X Slope
[mm]
h DIN 7186 average
[mm]
Ø A h11
[mm]
Weight
[kg]
64561200   Tr. 12 x 6 P 318260,06
64561600   Tr. 16 x 8 P 424360,16
64562000   Tr. 20 x 8 P 430450,30
64562400   Tr. 24 x 10 P 536500,44
64563000   Tr. 30 x 12 P 645600,80
64564000   Tr. 40 x 14 P 760801,80


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn