These ballscrew drives with hardened and ground spindle are made to the customer¿s specifications. They can be optionally equipped with single nut, long nut with screw-in thread or with flange nut. (all hardened). The drawing below only serves as an example and shows the smallest size of each type. The other drawings can be sent if required. The lengths L1, L2 and L3 can be altered. Price and delivery times on request. Necessary specifications for your request: Size, lead, thread length L1 (if requires also L2 and L3). Version of the nut, version low axial backlash or zero axial backlash, amount.