Material: Outer part: Alloyed steel, forged, quenched and tempered. Bearing race hardened, ground and lapped. Thread rolled., Surface zinc-plated and chromatised. Inner ring: Roller bearing steel, hardened, ground and polished. Lubrication: Aluminium-complex-soap-grease, approval according to NSF H1, -45ºC to +120ºC. Wide version. Dimensions according to DIN 648 / 12240 series K. Thread either right-handed or left-handed.

  • Heavy-duty rod ends with roller bearing.
  • very light running (basically without friction).
  • Long-term lubricated and sealed with cover plates.
  • For high loads.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ThreaddH7
[mm]
B-0,1
[mm]
C1
[mm]
d2
[mm]
h
[mm]
l1
[mm]
Thread Size d3
[mm]
Thread Slope
[mm]
Tipping Angle Alpha
[°]
Load Rating dyn. C
[N]
Load Rating stat. Co
[N]
Calc. Factor XCalc. Factor YoSpeed n max.
[rpm]
Weight
[g]
63250600   rechts696,75203622M61,08,02,80,652,092,19135018
63250800   rechts8129,0244225M81,258,54,01,01,801,89130033
63251000   rechts101410,5284829M101,58,04,51,51,901,81122557
63251200   rechts121612,0325433M121,757,55,01,81,741,82112581
63251400   rechts141913,5366036M142,06,05,62,02,362,481025122
63251600   rechts162115,0426640M162,08,06,32,42,242,35975166
63251800   rechts182316,5467244M18x1,51,58,57,12,92,212,31900241
63252000   rechts202518,0507847M20x1,51,57,07,93,52,462,58825303
63252200   rechts222820,0548451M22x1,51,58,09,34,02,352,24725391
63252500   rechts253122,0649457M24x22,05,011,05,72,022,12600598
63253000   rechts303725,07011066M30x22,07,514,27,52,242,35450825
63255600   links696,75203622M61,08,02,80,652,092,19135018
63255800   links8129,0244225M81,258,54,01,01,801,89130033
63256000   links101410,5284829M101,58,04,51,51,901,81122557
63256200   links121612,0325433M121,757,55,01,81,741,82112581
63256400   links141913,5366036M142,06,05,62,02,362,481025122
63256600   links162115,0426640M162,08,06,32,42,242,35975166
63256800   links182316,5467244M18x1,51,58,57,12,92,212,31900241
63257000   links202518,0507847M20x1,51,57,07,93,52,462,58825303
63257200   links222820,0548451M22x1,51,58,09,34,02,352,24725391
63257500   links253122,0649457M24x22,05,011,05,72,022,12600598
63258000   links303725,07011066M30x22,07,514,27,52,242,35450825


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn