Material: Outer part: Alloyed steel, forged, quenched and tempered. Bearing race hardened, ground and lapped. Thread rolled., Surface zinc-plated and chromatised. Inner ring: Roller bearing steel, hardened, ground and polished. Lubrication: Aluminium-complex-soap-grease, approval according to NSF H1, -45ºC to +120ºC. Wide version. Dimensions according to DIN 648 / 12240 series K. Thread either right-handed or left-handed.

  • Heavy-duty rod ends with roller bearing.
  • very light running (basically without friction).
  • Long-term lubricated and sealed with cover plates.
  • For high loads.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ThreaddH7
[mm]
B-0,1
[mm]
C1
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
h1
[mm]
l3
[mm]
Thread Size d3
[mm]
Thread Slope
[mm]
Tipping Angle Alpha
[°]
Load Rating dyn. C
[N]
Load Rating stat. Co
[N]
Calc. Factor XCalc. Factor YoSpeed n max.
[rpm]
Weight
[g]
63240600   rechts696,752010133012M61,08,02,80,652,092,19135023
63240800   rechts81292412,5163616M81,258,54,01,01,801,89130041
63241000   rechts101410,52815194320M101,58,04,51,51,901,81122566
63241200   rechts1216123217,5225022M121,757,55,01,81,741,821125100
63241400   rechts141913,53620255725M142,06,05,62,02,362,481025150
63241600   rechts1621154222276428M162,08,06,32,42,242,35975199
63241800   rechts182316,54625317132M18x1,51,58,57,12,92,212,31900278
63242000   rechts2025185027,5347733M20x1,51,57,07,93,52,462,58825352
63242200   rechts2228205430388437M22x1,51,58,09,34,02,352,24725470
63242500   rechts2531226430359442M24x22,05,011,05,72,022,12600583
63243000   rechts30372570405011051M30x22,07,514,27,52,242,35450925
63245600   links696,752010133012M61,08,02,80,652,092,19135023
63245800   links81292412,5163616M81,258,54,01,01,801,89130041
63246000   links101410,52815194320M101,58,04,51,51,901,81122566
63246200   links1216123217,5225022M121,757,55,01,81,741,821125100
63246400   links141913,53620255725M142,06,05,62,02,362,481025150
63246600   links1621154222276428M162,08,06,32,42,242,35975199
63246800   links182316,54625317132M18x1,51,58,57,12,92,212,31900278
63247000   links2025185027,5347733M20x1,51,57,07,93,52,462,58825352
63247200   links2228205430388437M22x1,51,58,09,34,02,352,24725470
63247500   links2531226430359442M24x22,05,011,05,72,022,12600583
63248000   links30372570405011051M30x22,07,514,27,52,242,35450925


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn