Material: Steel zinc-plated. Design A: with split pin.

Thread: Gewindeausführung rechts = thread right-handed. Gewindeausführung links = thread left-handed.

Gabelkopf mit ES-Bolzen als Gabelgelenk verwendbar.

* Größe 20 ist nicht in der DIN enthalten.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeSize
[mm]
a
[mm]
b
[mm]
d1
[mm]
d2
[mm]
Thread Slope
[mm]
d3
[mm]
g
[mm]
l2
[mm]
Fadmiss.
[N]
Weight
[g]
63700100   rechts4 x 8844M40,7881615456
63700200   rechts4 x 16844M40,78162415458
63700300   rechts5 x 101055M50,891020249910
63700400   rechts5 x 201055M50,892030249914
63700500   rechts6 x 121266M61,0101224353716
63700600   rechts6 x 241266M61,0102436353723
63700700   rechts8 x 161688M81,25141632644138
63700800   rechts8 x 321688M81,25143248644155
63700900   rechts10 x 20201010M101,51820401020880
63701000   rechts10 x 40201010M101,518406010208120
63701100   rechts12 x 24241212M121,7520244812139125
63701200   rechts12 x 48241212M121,7520487212139180
63701300   rechts14 x 28271414M142,024285616560190
63701400   rechts14 x 56271414M142,024568516560265
63701500   rechts16 x 32321616M162,026326422608300
63701600   rechts16 x 64321616M162,026649622608430
63702000   rechts20 x 40402020M202,5344080680
63710100   links4 x 8844M40,7881615456
63710200   links4 x 16844M40,78162415458
63710300   links5 x 101055M50,891020249910
63710400   links5 x 201055M50,892030249914
63710500   links6 x 121266M61,0101224353716
63710600   links6 x 241266M61,0102436353723
63710700   links8 x 161688M81,25141632644138
63710800   links8 x 321688M81,25143248644155
63710900   links10 x 20201010M101,51820401020880
63711000   links10 x 40201010M101,518406010208120
63711100   links12 x 24241212M121,7520244812139125
63711200   links12 x 48241212M121,7520487212139180
63711300   links14 x 28271414M142,024285616560190
63711400   links14 x 56271414M142,024568516560265
63711500   links16 x 32321616M162,026326422608300
63711600   links16 x 64321616M162,026649622608430
63712000   links20 x 40402020M202,5344080680


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn