Material: Steel zinc-plated. Bolt with KL retainer.

The set exists from one bolt and a fitting KL retainer. It can be used with all clevises according to DIN 71752 or other clevises with dimensions like DIN. KL retainer can get mounted and dismounted very easily. They are intended for connections which must be disassembled more often. It is necessary to ensure that there is no unwanted strong contact to the retainer, because it is easily to remove.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
passend für Gabelkopf
[Größe]
Gewicht
[g]
63780100   44 x 8 / 4 x 161,0
63780300   55 x 10 / 5 x 202,8
63780500   66 x 12 / 6 x 243,4
63780700   88 x 16 / 8 x 329,3
63780900   1010 x 20 / 10 x 4017
63781100   1212 x 24 / 12 x 4832
63781300   1414 x 28 / 14 x 5647
63781500   1616 x 32 / 16 X 6470


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn