Material: Inner ring and bearing shell from bearing steel 100Cr6, hardened, ground and phosphated.
Treated with molybdenum disulfide.
Bearing shell (outer ring) cut.
  • Dimensions according to DIN 648 / 12240-1 series E (slim version).
  • Re-lubricateable (from size 15 with lubrication hole).
  • Initial lubrication before use is required.
  • Suitable for high, alternating loads.
  • For high sliding speed up to 60 m/min.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
B
[mm]
C
[mm]
D
[mm]
d1
[mm]
dK
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63360600   66414810134
63360800   8851610,013157
63361000   10961913,2161211
63361200   121072214,9181116
63361500   151292618,422826
63361700   1714103020,7251040
63362000   2016123524,129964
63362500   2520164229,335,57115
63363000   3022184734,240,76149
63363500   3525205539,7476228
63364000   4028226245,0537318
63364500   4532256850,7607421
63365000   5035287555,9666532
63366000   6044369066,88061030
63367000   70494010577,89261570
63368000   80554512089,410562320


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn