Material: Inner ring bearing steel 100Cr6, hardened, ground, polished and hard chromed.
Bearing shell from bearing steel, 100Cr6 with PTFE-lining.
From size 35 in 2RS-version (sealed on both sides).
  • DIN 648 / 12240-1 series E (small version).
  • Maintenance-free.
  • Suitable for high unidirectional load.
  • Sliding speed up to 10 m/min.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
B
[mm]
C
[mm]
D
[mm]
d1
[mm]
dK
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63370600   66414810134
63370800   8851610,213157
63371000   10961913,2161211
63371200   121072214,9181117
63371500   151292618,422826
63371600   1614103020,7251040
63371700   1714103020,7251040
63372000   2016123524,129964
63372500   2520164229,335,57115
63373000   3022184734,240,76149
63373500   3525205539,7476228
63374000   4028226245,0537318
63374500   4532256850,7607421
63375000   5035287555,9666532
63376000   6044369066,88061030
63377000   70494010577,89261570
63378000   80554512089,410562320


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn