Material: Inner ring bearing steel 100Cr6, hardened, ground and polished.
Outer ring and bearing shell steel, zinc plated. With PTFE-lining.
  • Dimensions according to DIN 648 / 12240-1 series K (wide version).
  • Maintenance-free.
  • Suitable for high dynamic loads.
  • With outer ring (bigger outer diameter than version G or G..D).

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity dH7
[mm]
B+0/-0,12
[mm]
C+0/-0,24
[mm]
DA+0/-0,012
[mm]
d1
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63310500   586167,7138
63310600   696,75188,91312
63310800   81292210,41423
63311000   101410,52612,91338
63311200   1216123015,41358
63311400   141913,53416,81683
63311600   1621153819,315115
63311800   182316,54221,815150
63312000   2025184624,314200
63312200   2228205025,815270
63312500   2531225629,615375
63313000   3037256634,817540
63313500   3543287837,719850
63314000   4049358744,2161400


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn