Material: Inner ring bearing steel 100Cr6, hardened, ground and polished.
Bearing shell steel 9SMnPb28K, zinc plated, with PTFE-lining.
  • Dimensions according to DIN 648 / 12240-1 series K (wide version).
  • Maintenance-free.
  • Suitable for high dynamic loads.
  • Without outer ring (smaller outer diameter than version S or S...D).

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity dH7
[mm]
B+0/-0,12C+0/-0,24D+0/-0,012
[mm]
d1
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63330500   586137,7136
63330600   696,75168,9139
63330800   81291910,41417
63331000   101410,52212,91326
63331200   1216122615,41341
63331400   141913,52816,81656
63331600   1621153219,31575
63331800   182316,53521,81597
63332000   2025184024,314142
63332200   2228204225,815169
63332500   2531224729,615230
63333000   3037255534,817369
63333500   3543286237,719505
63334000   4049357244,216832


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn