Material: Stainless steel 1.4305. With threaded bolt and hexagon nut. Form CS: With circlip. Thread: Gewindeausführung rechts = right handed thread in the socket. Gewindeausführung links = left handed thread in the socket. * Pivoting angle reduced by circlip.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Thread
[mm]
Ball Ø d1 H9/h9
[mm]
Thread Size d2
[mm]
Thread Slope
[mm]
SW
[mm]
a +0,3
[mm]
e
[mm]
l2 ±0,3
[mm]
l3 ±0,3
[mm]
*Swivel Angle
[°]
Fadmiss. stat.
[N]
Fadmiss. dyn.
[N]
Weight
[g]
63699605   rechts8M50,872210,210,2918°/10°37127015,2
63699606   rechts10M61,082511,512,51118°/15°58042225,2
63699608   rechts13M81,25113014,016,51318°/15°96970553,1
63699610   rechts16M101,5133515,520,01618°/15°14871081103,8
63699614   rechts19M14x1,51,5164521,528,02018°/15°24901811220,9
63699705   links8M50,872210,210,2918°/10°37127015,2
63699706   links10M61,082511,512,51118°/15°58042225,2
63699708   links13M81,25113014,016,51318°/15°96970553,1
63699710   links16M101,5133515,520,01618°/15°14871081103,8
63699714   links19M14x1,51,5164521,528,02018°/15°24901811220,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn