Material: Bearing steel.

  • Thrust Ball Bearings for single direction in premiumquality from SKF®.
  • For axial load (no radial load permitted).
  • Usable for high speed.
  • These bearings exist from lose parts: Shaft ring (with ground bore), housing ring (with ground outer diameter and bigger bore) and ball cage with balls. The rings must not be confused with each other.

Temperature range: -30°C to +125°C. Other versions or sizes on request.
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
Product Quantity d
[mm]
D
[mm]
H
[mm]
d1
[mm]
D1
[mm]
Radien
[mm]
Tragzahl dyn. C
[kN]
Tragzahl stat. C0
[kN]
Grenzdrehzahl
[min-1]
Gewicht
[g]
51100-SKF   1024924110,38,712,213.00020
51200-SKF   10261126120,612,718,611.00030
51101-SKF   1226926130,310,416,613.00022
51201-SKF   12281128140,613,320,811.00034
51102-SKF   1528928160,310,618,312.00023
51202-SKF   15321232170,615,925,010.00046
51103-SKF   1730930180,311,421,212.00025
51203-SKF   17351235190,616,327,09.50053
51104-SKF   20351035210,315,129,010.00037
51204-SKF   20401440220,621,237,58.00083
51105-SKF   25421142260,618,239,09.00056
51205-SKF   25471547270,626,550,07.500110
51106-SKF   30471147320,619,043,08.50063
51206-SKF   30521652320,625,151,06.700130
51107-SKF   35521252370,619,951,07.50080
51108-SKF   40601360420,625,563,07.000120
51109-SKF   45651465470,626,569,56.300140
51110-SKF   50701470520,627,075,06.300160
51111-SKF   55781678570,630,281,55.300230
51112-SKF   60851785621,041,61225.000270
51113-SKF   65901890671,037,71084.800330
51114-SKF   70951895721,040,31204.500350
51115-SKF   7510019100771,044,21344.300400
51116-SKF   8010519105821,044,91404.300420
51117-SKF   8511019110871,044,91464.300440
51118-SKF   9012022120921,059,22083.800670
51120-SKF   100135251351021,080,62653.200970


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn