Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile H = 1/2" = 12.7 mm. Belt width 075 = 19.1 mm. Temperature range -20º to +100ºC.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNominal Length
[in.]
Nominal Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
18451300   240 H24609,64819,10,1
18451500   270 H27685,85419,10,1
18451700   300 H30762,06019,10,1
18451900   330 H33838,26619,10,1
18452000   360 H36914,47219,10,1
18452200   390 H39990,67819,10,1
18452400   420 H421066,88419,10,1
18452500   450 H451143,09019,10,1
18452700   480 H481219,29619,10,1
18452900   510 H511295,410219,10,1
18453100   540 H541371,610819,10,1
18453300   570 H571447,811419,10,1
18453500   600 H601524,012019,10,1
18453700   630 H631600,212619,10,1
18453900   660 H661676,413219,10,1
18454100   700 H701778,014019,10,1
18454300   750 H751905,015019,10,1
18454500   800 H802032,016019,10,1
18454700   850 H852159,017019,10,1
18455000   900 H902286,018019,10,1
18455600   1000 H1002540,020019,10,1
18456100   1100 H1102794,022019,10,1
18456900   1250 H1253175,025019,10,1
18457800   1400 H1403556,028019,10,1


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn