Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile H = 1/2" = 12.7 mm. Belt width 200 = 50.8 mm. Temperature range -20º to +100ºC.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNominal Length
[in.]
Nominal Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
18481300   240 H24609,64850,80,27
18481500   270 H27685,85450,80,27
18481700   300 H307626050,80,27
18481900   330 H33838,26650,80,27
18482000   360 H36914,47250,80,27
18482200   390 H39990,67850,80,27
18482400   420 H421066,88450,80,27
18482500   450 H4511439050,80,27
18482700   480 H481219,29650,80,27
18482900   510 H511295,410250,80,27
18483100   540 H541371,610850,80,27
18483300   570 H571447,811450,80,27
18483500   600 H60152412050,80,27
18483700   630 H631600,212650,80,27
18483900   660 H661676,413250,80,27
18484100   700 H70177814050,80,27
18484300   750 H75190515050,80,27
18484500   800 H80203216050,80,27
18484700   850 H85215917050,80,27
18485000   900 H90228618050,80,27
18485600   1000 H100254020050,80,27
18486100   1100 H110279422050,80,27
18486900   1250 H125317525050,80,27
18487800   1400 H140355628050,80,27


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn