Material: Neoprene with glas-fibre tensile member. Contact surface lined with nylon reinforcement.

HTD (High Torque Drive) timing belt with semi-circular teeth profile for a more constant progress of stress in the tooth profile, for the transmisssion of high loads. Belts sold by the meter on request. Temperature range -20º to +100ºC.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
17750800   96669850,9
17751100   119085850,9
17751400   1400100850,9
17751700   1610115850,9
17752000   1778127850,9
17752200   1890135850,9
17752500   2100150850,9
17752800   2310165850,9
17753000   2450175850,9
17753200   2590185850,9
17753600   2800200850,9
17753900   3150225850,9
17754200   3500250850,9
17754500   3850275850,9
17754800   4326309850,9
17755100   4578327850,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn