Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile XL = 1/5" = 5.08 mm. Belt width 025 = 6.35 mm. Temperature range -20º to +100ºC.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNominal Length
[in.]
Nominal Length
[mm]
Number of TeethBelt Width
[mm]
Weight
[g/m]
18061200   60 XL6152,4306,3520,3
18061400   70 XL7177,8356,3520,3
18061600   80 XL8203,2406,3520,3
18061800   90 XL9228,6456,3520,3
18062000   100 XL10254,0506,3520,3
18062200   110 XL11279,4556,3520,3
18062400   120 XL12304,8606,3520,3
18062600   130 XL13330,2656,3520,3
18062800   140 XL14355,6706,3520,3
18063000   150 XL15381,0756,3520,3
18063200   160 XL16406,4806,3520,3
18063400   170 XL17431,8856,3520,3
18063600   180 XL18457,2906,3520,3
18063800   190 XL19482,6956,3520,3
18064000   200 XL20508,01006,3520,3
18064200   210 XL21533,41056,3520,3
18064400   220 XL22558,81106,3520,3
18064600   230 XL23584,21156,3520,3
18064800   240 XL24609,61206,3520,3
18065000   250 XL25635,01256,3520,3
18065200   260 XL26660,41306,3520,3


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn