Material: High Performance EPDM with polyester cord. Advanced: These raw edged, cogged EPDM-V-belts are top products with high-strength tensile members for improved energy efficiency and drive performance. Powerful: The transmittable power is more than double as it is at normal narrow V-belts and more than triple as it is at classic V-belts. Maintenance-free: Due to the minimal elongation, a retensioning is normally not requiered. Versatile use: With good chemical resitance and a large temperature range, these belts a ideal for force-locking drives. Existing narrow V-belts and classic V-belts can be replaced without problems. Common V-belt pulleys are suitable for all these three kinds of belts. Because of the tight length tolerances, the belts can be used in sets without measuring. Operating temperatur: -40° to +130°C.

V-belts XPA are a useful substitute for SPA and 13.

Width b = 12.7 mm.

Height h = 10 mm.

Smallest medium pulley diametre = 71 mm.

Weight per Metre 0.105 kg.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ProfileReference Length (Lr)
[mm]
15290630   XPA630
15290660   XPA660
15290682   XPA682
15290700   XPA700
15290707   XPA707
15290710   XPA710
15290732   XPA732
15290757   XPA757
15290760   XPA760
15290782   XPA782
15290800   XPA800
15290807   XPA807
15290825   XPA825
15290832   XPA832
15290850   XPA850
15290857   XPA857
15290875   XPA875
15290882   XPA882
15290900   XPA900
15290907   XPA907
15290925   XPA925
15290932   XPA932
15290950   XPA950
15290957   XPA957
15290962   XPA962
15290975   XPA975
15290982   XPA982
15291000   XPA1000
15291007   XPA1007
15291030   XPA1030
15291060   XPA1060
15291082   XPA1082
15291090   XPA1090
15291107   XPA1107
15291120   XPA1120
15291132   XPA1132
15291140   XPA1140
15291142   XPA1142
15291150   XPA1150
15291157   XPA1157
15291180   XPA1180
15291200   XPA1200
15291207   XPA1207
15291220   XPA1220
15291232   XPA1232
15291250   XPA1250
15291257   XPA1257
15291272   XPA1272
15291282   XPA1282
15291307   XPA1307
15291320   XPA1320
15291332   XPA1332
15291357   XPA1357
15291360   XPA1360
15291382   XPA1382
15291400   XPA1400
15291407   XPA1407
15291432   XPA1432
15291442   XPA1442
15291450   XPA1450
15291457   XPA1457
15291482   XPA1482
15291500   XPA1500
15291507   XPA1507
15291532   XPA1532
15291550   XPA1550
15291557   XPA1557
15291582   XPA1582
15291600   XPA1600
15291607   XPA1607
15291632   XPA1632
15291650   XPA1650
15291657   XPA1657
15291682   XPA1682
15291700   XPA1700
15291707   XPA1707
15291732   XPA1732
15291750   XPA1750
15291757   XPA1757
15291782   XPA1782
15291800   XPA1800
15291807   XPA1807
15291832   XPA1832
15291850   XPA1850
15291857   XPA1857
15291882   XPA1882
15291900   XPA1900
15291907   XPA1907
15291932   XPA1932
15291950   XPA1950
15291957   XPA1957
15291982   XPA1982
15292000   XPA2000
15292032   XPA2032
15292057   XPA2057
15292060   XPA2060
15292082   XPA2082
15292120   XPA2120
15292132   XPA2132
15292180   XPA2180
15292207   XPA2207
15292282   XPA2282
15292332   XPA2332
15292360   XPA2360
15292382   XPA2382
15292410   XPA2410
15292430   XPA2430
15292482   XPA2482
15292500   XPA2500
15292532   XPA2532
15292582   XPA2582


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn