Material: Steel.

Lockwashers (safety plates) for locknuts DIN 1804. A keyway is required on the shaft thread.
After adjusting or fastening the nut, the sheet edge must be beaded into one slot of the nut.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity passend zu
DIN 1804
d1H11
[mm]
d2h11
[mm]
s
[mm]
fc11
[mm]
gH11
[mm]
h
[mm]
Wellen-Nut
nH11
[mm]
Wellen-Nut
t max.
[mm]
Gewicht
[g]
65260801   M8x18200,835,92,535,82
65261001   M10x110250,847,4347,33
65261401   M14x1,514300,8511,43511,33
65261601   M16x1,516321,0513,53513,44
65261801   M18x1,518341,0615,44615,34
65262001   M20x1,520361,0617,54617,44
65262201   M22x1,522401,0619,54619,45
65262401   M24x1,524421,0621,64621,57
65262801   M28x1,528501,0725,55725,48
65263001   M30x1,530501,2727,55727,48
65263201   M32x1,532521,2729,65729,59
65263501   M35x1,535551,2732,65732,59
65263801   M38x1,538581,2835,35835,212
65264001   M40x1,540621,2837,35837,214
65264201   M42x1,542621,2839,35839,213
65264501   M45x1,545681,2842,45842,217
65264801   M48x1,548751,2845,45845,221
65265001   M50x1,550751,2847,45847,220
65265201   M52x1,552801,21049,361049,123
65265501   M55x1,555801,21052,361052,122
65265801   M58x1,558901,51055,361055,130
65266001   M60x1,560901,51057,361057,129
65266201   M62x1,562951,51059,361059,133
65266501   M65x1,565951,51062,461062,230
65267001   M70x1,5701001,51067,461067,235
65267201   M72x1,5721101,51068,971068,765
65267501   M75x1,5751101,51071,971071,761
65268001   M80x2801151,51076,971076,764
65268501   M85x2851201,51081,971081,767
65269501   M95x2951351,51291,881291,687
65269901   M100x21001451,51296,981296,7103


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn