Material: Steel, phosphated.

These steel pulleys offer a much higher wear resistance than standard parts from aluminium.
The ready-to-install taper version enables a quick mounting and a fatigue-resistant shaft-to-hub connection.

In this youtube video we show the mounting and demounting of taper bushes: Video clip (3.5 Minutes)

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Number of teethVersionOuter Ø Pulley
[mm]
Outer Ø Flange
[mm]
d
[mm]
ND
[mm]
Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Taper Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
16277434   3416F53,276054,11-373022,57,51008925260
16277436   3616F56,466357,30-403022,57,51108928290
16277438   3816F59,646660,48-423022,57,51108928330
16277440   4016F62,826663,66-443022,57,51108928365
16277444   4416F69,197570,03-503025,54,51210932430
16277448   4816F75,558376,39-583025,54,512101032525
16277456   5616F88,299389,13-683025,54,512101032715
16277460   6016F94,6510395,49-753025,54,512101032820
16277464   6416F101,02106101,86-803025,54,512101032940
16277472   7216113,75-114,59-923025,54,5161012421570
16277480   8016126,48-127,32-923025,54,5161012421940
16277484   8416132,85-133,69-923025,54,5161012422100
16277490   9016142,4-143,24-923025,54,5161012422460
16277492   9610151,95-152,79110-3032,02,0201212502880
16277494   11210177,41-178,25110-3032,02,0201212504800


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn