Material: Stainless steel 1.4301. Needle bearings from steel EN 10027-1 DC04 (1.0338) and 100Cr6.

The combination of stainless steel body and standard needle bearings allows the use in applications where high speed and low backlash are required, even in demanding conditions. Max. Operating Angle per Joint 45°. Other lengths on request.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
d4
[mm]
l1
[mm]
l2
[mm]
l3 min.
[mm]
l3 max.
[mm]
C
[mm]
E
[mm]
F
[mm]
bJS9
[mm]
t
[mm]
zul.max.Drehmom. bei : 250 min -1
[Nm]
bei 500 min -1
[Nm]
bei 1000 min -1
[Nm]
bei 2000 min -1
[Nm]
bei 3000 min -1
[Nm]
bei 3600 min -1
[Nm]
Gewicht
[kg]
63199920   102021,21862170200301114--21,116,313,410,69,68,60,33
63199920N   102021,21862170200301114311,421,116,313,410,69,68,60,33
63199925   142526,52074220270351316--32,627,823,021,119,217,30,58
63199925N   142526,52074220270351316516,332,627,823,021,119,217,30,58
63199932   163232,52486250320401620--625343,238,435,530,71,15
63199932N   163232,52486250320401620518,3625343,238,435,530,71,15
63199940   204041,530108290360482125--134115967767622,08
63199940N   204041,530108290360482125622,8134115967767622,08
63199950   255047,538132350435482632--19216312510686823,79
63199950N   255047,538132350435482632828,319216312510686823,79
63199963   30636045166400490482632--2882592211821541346,0
63199963N   30636045166400490482632833,32882592211821541346,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn