Material: Stainless Steel 1.4301 (X5CrNi1810). Needle bearings from steel EN 10027-1 DC04 (1.0338) and 100Cr6.

The combination of stainless steel body and standard needle bearings allows the use in applications where high speed and low backlash are required, even in demanding conditions. Max. Operating Angle 90°. The needle-bearing universal joints have almost zero backlash, high accuracy and good turning properties. These special needle-rollers without cage can take high loads even at large operating angles. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - which guarantees an extremely long service life.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l3
[mm]
l4
[mm]
bJS9
[mm]
t
[mm]
zul.max.Drehmom. bei : 250 min -1
[Nm]
bei 500 min -1
[Nm]
bei 1000 min -1
[Nm]
bei 2000 min -1
[Nm]
bei 3000 min -1
[Nm]
bei 3600 min -1
[Nm]
Gewicht
[kg]
63199620   1020188826--21,116,313,410,69,68,60,14
63199620N   1020188826311,421,116,313,410,69,68,60,14
63199626   14251910433--32,627,823,021,119,217,30,24
63199626N   14251910433516,332,627,823,021,119,217,30,24
63199632   16322412539--625343,238,435,530,70,52
63199632N   16322412539518,3625343,238,435,530,70,52
63199640   20403015648--134115967767621,01
63199640N   20403015648622,8134115967767621,01
63199650   25503718859--19216312510686821,63
63199650N   25503718859828,319216312510686821,63
63199663   30634123880--2882592211821541343,9
63199663N   30634123880833,32882592211821541343,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn