Light-duty series. With set screw made from steel with hexagon socket as in DIN EN ISO 4027.

Up to size d1 = 70 mm: Against DIN 705 A, with one screw with hexagon socket instead of slotted screw.
From size d1 = 75 mm: As in DIN 705 A, with 2 screws with hexagon socket, with offset 135°.
Bright turned and kalibrated. Bores tolerance H8. Large chamfer on one side of the outside diameter. Size 9 not like DIN.
Temperature range: -40ºC to +175ºC.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Thread
[mm]
Weight per 100pcs
[kg]
623003006   375M2 x 30,123
623004006   485M2,5 x 30,152
623005006   5106M3 x 40,280
623006006   6128M4 x 50,548
623007006   7128M4 x 50,488
623008006   8168M4 x 60,940
623009006   91810M5 x 81,51
623010006   102010M5 x 8 1,85
623011006   112010M5 x 8 1,72
623012006   122212M6 x 82,52
623014006   142512M6 x 8 3,17
623015006   152512M6 x 82,98
623016006   162812M6 x 83,84
623018006   183214M6 x 86,00
623020006   203214M6 x 85,30
623022006   223614M6 x 106,90
623024006   244016M8 x 1210,0
623025006   254016M8 x 109,56
623026006   264016M8 x 109,05
623028006   284516M8 x 1212,2
623030006   304516M8 x 1011,1
623032006   325016M8 x 1214,5
623035006   355616M8 x 1218,7
623036006   365616M8 x 1218,0
623038006   385616M8 x 1216,7
623040006   406318M10 x 1626,1
623042006   426318M10 x 1624,5
623045006   457018M10 x 1631,7
623048006   487018M10 x 1628,8
623050006   508018M10 x 1642,9
623055006   558018M10 x 1637,3
623056006   568018M10 x 1636,1
623060006   609020M10 x 1655,2
623063006   639020M10 x 1650,8
623065006   6510020M10 x 2070,8
623070006   7010020M10 x 2062,6
623075006   75110222 x M12 x 2087,1
623080006   80110222 x M12 x 2076,8
623085006   85125222 x M12 x 25113,0
623090006   90125222 x M12 x 20101,0
623100006   100140252 x M12 x 25147,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn