Light-duty series. With set screw made from steel zinc-plated with hexagon socket as in DIN EN ISO 4027.

Up to size d1 = 70 mm: Against DIN 705 A, with one screw with hexagon socket instead of slotted screw.
From size d1 = 75 mm: As in DIN 705 A, with 2 screws with hexagon socket, with offset 135°.
Bright turned and kalibrated. Bores tolerance H8. Large chamfer on one side of the outside diameter. Size 9 not like DIN.
Temperature range: -40ºC to +175ºC.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Thread
[mm]
Weight per 100pcs
[kg]
623880036   375M2 x 30,123
623880046   485M2,5 x 30,152
623880056   5106M3 x 40,280
623880066   6128M4 x 50,548
623880076   7128M4 x 50,488
623880086   8168M4 x 60,940
623880096   91810M5 x 81,51
623880106   102010M5 x 81,85
623880116   112010M5 x 81,72
623880126   122212M6 x 8 2,52
623880146   142512M6 x 83,17
623880156   152512M6 x 82,98
623880166   162812M6 x 83,84
623880186   183214M6 x 86,00
623880206   203214M6 x 85,30
623880226   223614M6 x 106,90
623880246   244016M8 x 1210,0
623880256   254016M8 x 109,56
623880266   264016M8 x 109,05
623880286   284516M8 x 1212,2
623880306   304516M8 x 1011,1
623880326   325016M8 x 1214,5
623880356   355616M8 x 1218,7
623880366   365616M8 x 1218,0
623880386   385616M8 x 1216,7
623880406   406318M10 x 1626,1
623880426   426318M10 x 1624,5
623880456   457018M10 x 1631,7
623880486   487018M10 x 1628,8
623880506   508018M10 x 1642,9
623880556   558018M10 x 1637,3
623880566   568018M10 x 1636,1
623880606   609020M10 x 1655,2
623880636   639020M10 x 1650,8
623880656   6510020M10 x 2070,8
623880706   7010020M10 x 2062,6
623880756   75110222 x M12 x 2087,1
623880806   80110222 x M12 x 2076,8
623880856   85125222 x M12 x 25113,0
623880906   90125222 x M12 x 20101,0
623881006   100140252 x M12 x 25147,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn