Material: Steel C45, cold drawn. Lengths in stock: 1000, 1500, 2000 and 3000 mm. Special lengths up to 6000 mm on request (some in stock). Tolerances: Straightness 0.8 mm/m, torsion max. 0.5 mm/m. A straightness of 0.1 mm/m can be produced on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Profile Type
[mm]
No. of KeywaysØ D -0,07/-0,27
[mm]
Ø d -0,03/-0,08
[mm]
b -0,08
[mm]
Weight
[kg/m]
64847200   KW 11 x 146141132,847
64847400   KW 13 x 16616133,53,861
64847500   KW 16 x 206201645,733
64847100   KW 18 x 226221857,359
64847600   KW 21 x 256252159,417
64847300   KW 23 x 2862823611,892
64847700   KW 26 x 3263226615,024
64847900   KW 28 x 3463428717,448
64847800   KW 32 x 3883832622,299
64848200   KW 36 x 4284236727,906
64848000   KW 42 x 4884842837,113
64848400   KW 46 x 5485446945,900


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn