Material: Steel Consisting of: two pins, washers and retaining rings, threaded adjusting pins and nuts for lateral alignment and fixation. Two sizes for travel-wheel system size 200 or 250. The pin connection set is used to mount the travel-wheel system into an existing hollow section when mounted from the side. One set required for each travel-wheel system.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Wheel Block SizeW6min
[mm]
W7max
[mm]
D
[mm]
G
[mm]
L
[mm]
H
[mm]
Weight
[kg]
48022184   200815821 h8/D9M10175201,1
48032184   2501018530 h8/D9M12220252,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn