Material: Housing: Aluminium, painted blue (RAL 5009). Gears: bevel-gear system, case hardened, fatigue endurable. Lubrication: Mineral oil. Motor: Three-phase AC Motor 400V 50 Hz, dual speeed. Other motor and gear box versions (e.g. with frequency inverter or angular gear) on request. Ready-to-mount dual-speed geared motors incl. adaptor flange (as torque support) to be combined with travel-wheel sets RB/I. The mounting position can be modified in steps of 15°. Single Wheel Drive: one geared motor RBM/I is flange-mounted onto one travel-wheel system RB/I. In carriages two opposing travel-wheel sets have to be powered. Central Drive Set: the geared motor is flange-mounted onto the travel-wheel system. The connection with the opposing travel-wheel system is done with a central drive set (this set has to be ordered separately). The connecting shaft (output shaft) is already mounted on the geared motors (covered with protection sleeve and protection cap).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Motor TypeP*
[kW]
Transmission
[i]
Current*
[A]
Weight
[kg]
Dimensions Table
48221146   63A8/20,25123:10,95231
48221246   71A8/20,34126:11,0293
48221346   80A8/20,5039,9:11,4342
48221446   90B8/20,8039,4:12,3464
48221546   100A8/21,2019,9:13,2544
48222146   63A8/20,25135:10,95273
48222246   71A8/20,3444,1:11,0251
48222346   90B8/20,5045,5:11,4464
48222446   90B8/20,8023:12,3464
48225546   100A8/21,2023:!3,2544


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn