Material: Housing: Aluminium, painted blue (RAL 5009). Gears: bevel-gear system, case hardened, fatigue endurable. Lubrication: Mineral oil. Motor: Three-phase AC Motor 400V 50 Hz, dual speeed. Other motor and gear box versions (e.g. with frequency inverter or angular gear) on request. Ready-to-mount dual-speed geared motors incl. adaptor flange (as torque support) to be combined with travel-wheel sets RB/I. The mounting position can be modified in steps of 15°. Single Wheel Drive: one geared motor RBM/I is flange-mounted onto one travel-wheel system RB/I. In carriages two opposing travel-wheel sets have to be powered. Central Drive Set: the geared motor is flange-mounted onto the travel-wheel system. The connection with the opposing travel-wheel system is done with a central drive set (this set has to be ordered separately). The connecting shaft (output shaft) is already mounted on the geared motors (covered with protection sleeve and protection cap).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Motor TypeP*
[kW]
Transmission
[i]
Current*
[A]
Weight
[kg]
Dimensions Table
48323146   63A8/20,25156:10,95295
48323246   71A8/20,34166:11348
48323346   90B8/20,848,3:12,3477
48323446   100A8/21,249:13,2669
48323546   100A8/21,225,3:13,2557
48324146   63A8/20,25156:10,95295
48324246   71A8/20,34166:11348
48324346   80A8/20,555,7:11,4396
48324446   90B8/20,855,7:12,3589
48324546   100A8/21,229,2:13,2557


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn