Material: Base: steel plate, zinc plated. Damping elements: Polyamide (damping elements only for travel-wheel system with Hydropur-tyre travel wheel). Version G: for travel-wheel system with cast wheel. Without damping element. Version K: for travel-wheel system with Hydropur tyre. With damping element. Consisting of: roller bracket, bearing, damping element and mounting bolts (damping element only for version K). Two sizes for travel-wheel system size 200 or 250. The horizontal guide-roller arrangement is used for low-friction guidance and to precisely achieve individual track gauge dimensions. The guide roller is e.g. recommended for flanged wheels (version G) running on narrow tracks. The guide rollers are only used on one of the rails.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Wheel Block SizeTyped
[mm]
l
[mm]
m
[mm]
a
[mm]
w
[mm]
n
[mm]
b
[mm]
Weight
[kg]
48021044   200A62192155110602530-702,3
48021084   200K52192155124602562-822,4
48031084   250K72230189154722964-843,7
48051044   250A72230189137722930-803,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn