Material: Polyurethane cellular foam, spacers made of plastic, black. Consisting of: one buffer, threaded pin M12 x 55 mm, two spacers 12,5 mm (for mounting without guide roller) and one spacer 25 mm (for mounting with guide roller, using the supplied nuts M12). The required thread has already been machined on both face ends of the travel-wheel system. The srew-on buffer fits both travel-wheel-system sizes 200 and 250. Temperature range: -20°C to +60°C. Weight: 0,8 kg.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Gewicht
[kg]
48071084   0,80


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn