Material: Splined shaft, coupling, washers and rings made of steel, shaft protection made of plastic. Two sizes available suiting travel-wheel system 200 and 250. Two length for gauges up to 1500 mm or up to 2900 mm. Consisting of: Splined shaft, coupling with pin, shaft protection, washers and retaining rings. The central-drive set serves to combine two travel-wheel sets RB/I with a geared motor RBM/I to make up a central drive. To achieve this, the shaft is shortened to the required length on the coupling side, then the shaft protection cap is taken off the geared motor and the shafts are connected using the rigid coupling. The pin serves as stop inside the coupling. The shaft is fixed in the travel-wheel system with the retaining rings.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Wheel Block SizeFor Distance * bis
[mm]
Shaft Ø
[mm]
Shaft Length approx.
[mm]
Weight
[kg]
48025684   20015003511159
48025784   200290035251518,5
48035684   250150045107013,5
48035784   250290045247029


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn