Material: steel, black oxide finish, unhardened, unground.

At these nuts, the stepped face with Ø d3 shall always be used as the bearing face.
From size M45x1.5, the nuts have 6 slots.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Thread d1d2 h11
[mm]
d3
[mm]
b
[mm]
h h14
[mm]
t
[mm]
z
[mm]
Number of groovesWeight
[g]
65260800   M8x12016451,50,5410
65261000   M10x125205620,5418
65261200   M12x1,528235620,5422
65261400   M14x1,530255720,5429
65261600   M16x1,532275720,5432
65261800   M18x1,53428682,50,5438
65262000   M20x1,53630682,50,5442
65262200   M22x1,54034692,50,5459
65262400   M24x1,54236692,50,5463
65262600   M26x1,5453871030,5478
65262800   M28x1,5504371030,54101
65263000   M30x1,5504371030,5494
65263200   M32x1,5524571130,54108
65263500   M35x1,5554871130,54117
65263800   M38x1,558508113,50,54123
65264000   M40x1,562548123,50,54159
65264200   M42x1,562548123,50,54147
65264500   M45x1,568608123,50,56181
65264800   M48x1,575678133,50,56253
65265000   M50x1,575678133,50,56238
65265200   M52x1,58070101340,56275
65265500   M55x1,58070101340,56251
65265800   M58x1,59080101340,56360
65266000   M60x1,59080101340,56341
65266200   M62x1,59585101440,56426
65266500   M65x1,59585101440,56394
65266800   M68x1,510090101440,56444
65267000   M70x1,510090101440,56418
65267200   M72x1,5110100101440,56577
65267500   M75x1,5110100101440,56540
65268000   M80x21151051016416576
65268500   M85x21201101016416680
65269000   M90x21301201016416843
65269500   M95x21351201216516860
65269900   M100x214513012165161040


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn