Material: Steel sheet with multi-porous bronze layer. Sliding surface from PTFE with optimizing additives. Backside and edges with copper-tin plating.

These thrust washers are axial plain bearings. They are used for example as contact surface in axial direction, for shafts, which are running in radial plain bearings. They are very well suited for lubrication-free running and also for wet running in oil or grease, for high loads, extreme temperatures.

See catalogue page for mounting example.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1 +0,25
[mm]
d2 -0,25
[mm]
s-0,25
[mm]
d3 +0,4
[mm]
d4 ±0,125
[mm]
Gewicht
[g]
62421020   10201,51,5152,4
62421224   12241,51,5183,6
62421426   14261,52204,0
62421630   16301,52235,4
62421832   18321,52255,9
62422036   20361,53287,4
62422238   22381,53307,9
62422442   24421,533310,2
62422644   26441,533510,4
62422848   28481,543812,8
62423254   32541,544315,8
62423862   38621,545020,0
62424266   42661,545421,6
62424874   48742,046136,0
62425278   52782,046538,0
62426290   62902,047648,4


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn