Material: Steel C45, not hardened. Pre-bored. Sprockets with 38 teeth and more are made from grey cast iron GG25.

Sprocket with 35 teeth has a welded hub.


General dimensions: B1 = 18,5 mm, c = 3,5 mm, r3 = 32 mm.
Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10912700

No. of Teeth27
da [mm]288,6
d [mm]273,49
ND [mm]150
B [mm]30
L [mm]55
Weight [kg]13,00
Remark

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn