Material: Steel C45, not hardened. Pre-bored. Sprockets with 38 teeth and more are made from grey cast iron GG25.

Sprocket with 35 teeth has a welded hub.


General dimensions: B1 = 18,5 mm, c = 3,5 mm, r3 = 32 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
Remark
10910800   898,182,965320400,90
10910900   9108,092,846320401,30
10911000   10117,9102,747020401,60
10911100   11127,8112,687720452,10
10911200   12137,8122,688820452,70
10911300   13147,8132,659820453,30
10911400   14157,8142,6810820453,90
10911500   15167,9152,7211820454,60
10911600   16177,9162,7512025505,35
10911700   17187,9172,7812025505,75
10911800   18198,0182,8512025506,10
10911900   19208,1192,9112025506,60
10912000   20218,1202,9812025507,00
10912100   21228,2213,0414025559,10
10912300   23248,3233,17140255510,00
10912500   25268,5253,33140255511,00
10912700   27288,6273,49150305513,00
10913000   30318,9303,75150305515,45
10913500   35369,4354,20150305519,501
10913800   38399,6384,49125357011,90*
10914500   45470,3455,17125357013,80*
10915700   57591,5576,36135408024,00*
10917600   76783,5768,32140509037,50*


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn