Material: Steel C45, not hardened. Pre-bored. Sprockets with 38 teeth and more are made from grey cast iron GG25.

Sprocket with 35 teeth has a welded hub.


General dimensions: B1 = 18,5 mm, c = 3,5 mm, r3 = 32 mm.
Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10914500

No. of Teeth45
da [mm]470,3
d [mm]455,17
ND [mm]125
B [mm]35
L [mm]70
Weight [kg]13,80
Remark*

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn