Material:: Steel C45, not hardened. Product numbers ending with G are from grey cast iron GG25.


Prepared for Taper clamping bush.

General dimensions: B1 = 16,2 mm, B2 = 47,7 mm, c = 2,5 mm, r3 = 26 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12877124

No. of Teeth24
da [mm]205,5
d [mm]194,59
ND [mm]166
L [mm]51,0
Weight [kg]6,00
Spannbuchsentyp [Nr.]3020
Bore size min. [mm]20
Bore size max. [mm]75

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn