Material:: Steel C45, not hardened. Product numbers ending with G are from grey cast iron GG25.


Prepared for Taper clamping bush.

General dimensions: B1 = 16,2 mm, B2 = 47,7 mm, c = 2,5 mm, r3 = 26 mm. Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[kg]
Spannbuchsentyp
[Nr.]
Bore size min.
[mm]
Bore size max.
[mm]
12877113   13117,0106,210047,71,7016101242
12877114   14125,0114,150047,71,9016101242
12877115   15133,0122,170047,72,1120121250
12877116   16141,0130,200047,72,2525171565
12877117   17149,0138,220047,72,5325171565
12877118   18157,0146,280047,73,1025171565
12877119   19165,2154,330047,73,8025171565
12877120   20173,2162,380047,74,1025171565
12877121   21181,2170,4314051,04,1530202075
12877122   22189,3178,4815051,04,9030202075
12877123   23197,5186,5314051,05,6930202075
12877124   24205,5194,5916651,06,0030202075
12877125   25213,5202,6614051,06,3830202075
12877126   26221,6210,7217551,07,8030202075
12877127   27229,6218,7917551,09,2730202075
12877128   28237,7226,8517551,011,430202075
12877130   30254,0243,0014051,013,530202075
12877138   38320,7307,5914051,016,030202075
12877138G   38320,7307,5916076,014,930303075
12877145   45377,1364,131405130,030202075
12877145G   45377,1364,131607617,530303075
12877157   57474,0461,081756545,035253590
12877157G   57474,0461,081758925,635353090
12877176   76627,0614,6517565110,035253590
12877176G   76627,0614,651755932,035353090
12877183G   95781,1768,2221510255,0404040100
12877188G   114943,3921,8121510288,0404040100


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn