Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 5,2 mm, B3 = 25,6 mm, c = 1,0 mm, r3 = 10 mm.
Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 13118800

No. of Teeth114
da [mm]350,3
d [mm]345,68
ND [mm]100
B [mm]24
L [mm]56
Weight [kg]7,45

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn