Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 5,2 mm, B3 = 25,6 mm, c = 1,0 mm, r3 = 10 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
13110800   828,624,89158320,05
13111000   1034,530,822010320,09
13111100   1137,533,82212350,11
13111200   1240,536,82512350,15
13111300   1343,539,82812350,19
13111400   1446,542,83112350,23
13111500   1549,545,813412350,28
13111600   1652,548,823712350,33
13111700   1755,551,834012350,39
13111800   1858,654,854312350,45
13111900   1961,657,874612350,51
13112000   2064,660,894912350,58
13112100   2167,663,915216400,7
13112200   2270,666,935516400,78
13112300   2373,769,955816400,87
13112400   2476,772,976116400,97
13112500   2579,7766416401,06
13112600   2682,779,026716401,17
13112700   2785,782,047016401,27
13112800   2888,885,077316401,39
13112900   2991,888,097616401,5
13113000   3094,891,127916401,62
13113200   32100,997,178016401,8
13113500   35110106,268516402,15
13113800   38119115,349016402,53
13114500   45141,1136,549024563,56
13115700   57177,5172,919024563,97
13117600   76235,1230,4910024564,52
13118300   95292,7288,0810024566,12
13118800   114350,3345,6810024567,45


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn