Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 7 mm, B3 = 34,9 mm, c = 1,3 mm, r3 = 13 mm.
Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 13512500

No. of Teeth25
da [mm]106,2
d [mm]101,33
ND [mm]80
B [mm]20
L [mm]55
Weight [kg]2,57

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn