Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 7 mm, B3 = 34,9 mm, c = 1,3 mm, r3 = 13 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
13510800   83833,182010460,13
13511000   1045,941,12812460,24
13511100   1149,945,073216500,31
13511200   1253,949,073516500,39
13511300   1357,953,073816500,49
13511400   1461,957,074216500,6
13511500   1565,961,094616500,72
13511600   1669,965,15016500,85
13511700   177469,115416500,99
13511800   187873,145816501,14
13511900   198277,166216501,3
13512000   208681,196616501,47
13512100   2190,185,227020551,79
13512200   2294,189,247020551,93
13512300   2398,193,277020552,08
13512400   24102,197,297520552,32
13512500   25106,2101,338020552,57
13512600   26110,2105,368520552,79
13512700   27114,2109,48520552,96
13512800   28118,3113,429020553,25
13512900   29122,3117,469520553,55
13513000   30126,3121,510020553,86
13513500   35146,5141,6811020555,2
13513600   36150,6145,7212025555,64
13513800   38158,6153,812025556,14
13514500   45188,6182,0710024605,85
13515700   57237,1230,5410024606,28
13517600   76313,9307,3310024608,6
13518300   95390,7384,11120246711,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn