Material: Low pressure polyethylene PE-UHMW. These side-rails serve to support fast-running roller chains which are ligned up exactly; other than steel or metal side-rails they dampen the noise and reduce strong wear. Special features to be highlighted: wear-resistant, self-lubricating, acid and impact resistant, temperature range -200°C to +60°C (for short time up to +80°C), corrosion resistant, soil resistant and cost efficient. Stock lengths 1 meter and 2 meter. Fixed length and other types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 14113502

DIN ISO [Nr.]08 B-3
Pitch [in.]1/2 x 5/16"
Length [mm]2 m
B [mm]45
H [mm]20
b [mm]7,4
e [mm]6,5
f [mm]35,2
h [mm]2,2
Weight [kg]2,54

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn